Active and preferred
RoHS Compliant
Lead-free

CY14B101NA-ZS25XI

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY14B101NA-ZS25XI
CY14B101NA-ZS25XI
ea.

Product details

  • Density
    1 MBit
  • Interfaces
    Parallel
  • Lead Ball Finish
    Ni/Pd/Au
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) max
    3.6 V
  • Operating Voltage range
    2.7 V to 3.6 V
  • Organization (X x Y)
    64Kb x 16
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2033
  • Qualification
    Industrial
  • Speed
    25 ns
OPN
CY14B101NA-ZS25XI
Product Status active and preferred
Infineon Package
Package Name TSOP-II-44 (51-85087)
Packing Size 675
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TSOP-II-44 (51-85087)
Packing Size 675
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
CY14B101NA-ZS25XI is a 1-Mbit nvSRAM organized as 64 K × 16 with integrated QuantumTrap nonvolatile storage. It supports 25 ns access, 2.7 V to 3.6 V single-supply operation over -40°C to +85°C. Data is automatically STOREd on power-down using a 61 µF to 180 µF VCAP capacitor and RECALLed on power-up; software, HSB pin, and AutoStore control STORE/RECALL for data logging and state retention.

Features

  • QuantumTrap nvSRAM architecture
  • 1-Mbit SRAM with nonvolatile store
  • AutoStore on power-down via VCAP
  • STORE via HSB pin or software seq
  • RECALL via power-up or software seq
  • tSTORE max 8 ms
  • tHRECALL max 20 ms
  • tRECALL max 200 µs
  • VCC 2.7 V to 3.6 V
  • Data retention 20 years
  • 1,000 K nonvolatile STORE cycles
  • Low-VCC inhibit below 2.65 V

Benefits

  • Keeps data on sudden power loss
  • Cuts firmware for NVM management
  • Fast restore after power returns
  • Supports both HW and SW control
  • Predictable save time (8 ms max)
  • Predictable boot recall (20 ms)
  • No write corruption in brownouts
  • 3 V supply fits common logic rails
  • 20-year retention suits logging
  • 1M STORES supports frequent saves
  • Infinite SRAM R/W for high traffic
  • Busy flag (HSB) simplifies timing

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }