CY14B101KA-ZS25XIT

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY14B101KA-ZS25XIT
CY14B101KA-ZS25XIT

Product details

  • Alarms
    Y
  • Density
    1024 kBit
  • Interfaces
    Parallel
  • Lead Ball Finish
    Pure Sn
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Operating Voltage (VCCQ) max
    3.6 V
  • Organization (X x Y)
    128Kb x 8
  • Peak Reflow Temp
    260 °C
  • Qualification
    Industrial
  • Real Time Clock
    Y
  • Speed
    25 ns
  • Watchdog Timer
    Y
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
CY14B101KA-ZS25XIT is a 1-Mbit (128K × 8) parallel nvSRAM with integrated real-time clock, combining fast SRAM with QuantumTrap nonvolatile storage. It runs from 2.7 V to 3.6 V over -40 to 85°C, with 25 ns access time. Automatic STORE on power-down uses a small VCAP capacitor; STORE/RECALL can also be software or HSB controlled. It supports 20-year retention and 1 million STORE cycles.

Features

  • 1-Mbit nvSRAM + QuantumTrap NVM
  • AutoStore on power-down via VCAP
  • Hardware STORE request via HSB pin
  • SW STORE/RECALL via addr sequence
  • Parallel STORE/RECALL of all cells
  • Infinite SRAM reads and writes
  • Infinite RECALL from nonvolatile
  • 1M STORE cycles to QuantumTrap
  • 20-year data retention
  • RTC with leap-year tracking
  • RTC alarm with INT output
  • 0.35 µA typ RTC backup current

Benefits

  • AutoStore saves data on power loss
  • Small cap avoids battery for store
  • HSB pin enables immediate save
  • SW cycles need no extra interface
  • Parallel xfer minimizes save time
  • SRAM-like speed for fast accesses
  • Restore state without wear limits
  • High STORE endurance for logging
  • Long retention reduces servicing
  • Keeps time/date during outages
  • Alarm/INT enables timed wakeups
  • Low backup current extends life

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }