Active and preferred
RoHS Compliant
Lead-free

CY14B064PA-SFXI

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY14B064PA-SFXI
CY14B064PA-SFXI

Product details

  • Alarms
    Y
  • Density
    64 kBit
  • Frequency
    40 MHz
  • Interfaces
    SPI
  • Lead Ball Finish
    Pure Sn
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) max
    3.6 V
  • Operating Voltage range
    2.7 V to 3.6 V
  • Organization (X x Y)
    8Kb x 8
  • Peak Reflow Temp
    260 °C
  • Qualification
    Industrial
  • Real Time Clock
    Y
  • Speed
    0 ns
  • Watchdog Timer
    Y
OPN
CY14B064PA-SFXI
Product Status active and preferred
Infineon Package
Package Name SOIC-16 (51-85022)
Packing Size 920
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name SOIC-16 (51-85022)
Packing Size 920
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
CY14B064PA-SFXI is a 64-Kbit (8 K × 8) SPI nvSRAM with integrated real-time clock, combining SRAM with QuantumTrap nonvolatile storage. It supports 40 MHz SPI plus 104 MHz fast-read instructions, AutoStore on power-down and RECALL on power-up, and software/hardware STORE via HSB. 20-year retention and 1M STORE cycles. Operates from 2.7 V to 3.6 V over -40°C to 85°C in a 16-pin SOIC.

Features

  • 64-Kbit nvSRAM (8 K × 8)
  • AutoStore on power-down (VCAP)
  • STORE via SPI or HSB pin
  • RECALL on power-up or via SPI
  • Infinite SRAM R/W and RECALL
  • 1,000 K nonvolatile STORE cycles
  • 20-year data retention
  • SPI mode 0 and mode 3 support
  • SPI clock up to 104 MHz (FAST)
  • WP pin + block protect 1/4,1/2
  • Status register WREN/WRDI
  • RTC alarm, watchdog, SQW output

Benefits

  • Protects data on sudden power loss
  • Zero-wait SRAM speeds transactions
  • Withstands heavy write workloads
  • Long retention cuts service risk
  • High SPI speed shortens read time
  • Works with standard SPI controllers
  • VCAP enables simple power backup
  • Block protect prevents overwrites
  • WP pin helps lock critical data
  • RTC integration reduces extra ICs
  • Alarm/INT supports timed wakeups
  • SQW output simplifies timekeeping

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }