AlarmsY
-
Density64 kBit
-
Frequency3.4 MHz
-
InterfacesI2C
-
Lead Ball FinishNi/Pd/Au
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage (VCCQ) max3.6 V
-
Operating Voltage range2.7 V to 3.6 V
-
Organization (X x Y)8Kb x 8
-
Peak Reflow Temp260 °C
-
QualificationIndustrial
-
Real Time ClockY
-
Speed0 ns
-
Watchdog TimerY
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
|
Infineon stock last updated:
|
Features
- 64-Kbit nvSRAM (8K x 8)
- AutoStore on power-down
- Software STORE/RECALL via I2C
- Hardware STORE via HSB pin
- Power-up RECALL restores SRAM
- I2C high-speed mode up to 3.4 MHz
- Zero-cycle read and write access
- 8 µA sleep mode current
- 250 µA standby mode current
- 20-year retention at 85°C
- 1M STORE cycles to QuantumTrap
- RTC alarm, WDT, SQW outputs
Benefits
- Retains data with no firmware
- Prevents loss on sudden power-off
- NV save/restore under software control
- Pin-controlled backup for test
- Fast restart with saved system state
- Higher I2C throughput at 3.4 MHz
- SRAM speed with NV safety
- 8 µA sleep extends backup life
- 250 µA standby cuts idle power
- 20-year retention reduces service
- 1M STORE cycles supports logging
- RTC functions reduce extra ICs