not for new design
RoHS Compliant
Lead-free

CDM10V-3

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CDM10V-3
CDM10V-3
ea.

Product details

  • Budgetary Price €/1k
    0.19
  • Dimm-to-Off
    Disabled
  • Dimmer/Resistor Bias Current
    200 µA
  • Dimming hysteresis
    No
  • Duty Cycle min
    1 %
  • Iout
    5 mA
  • Output Frequency (PWM)
    1 kHz
  • Type
    0-10V Dimming Interface IC
  • VS
    25 V
OPN
CDM10V3XTSA1
Product Status not for new design
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status not for new design
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
CDM10V-3 is a fully integrated 0-10V dimming interface IC and comes in a 6-pin SOT package to cover space requirements on small PCBs. The IC can be used to transmit analog voltage based signals from a 0-10V dimmer or potentiometer to the dimming or PWM input of a lighting controller IC in the form of a current based PWM signal to drive an external opto-coupler.

Features

  • PWM output frequency: 1kHz
  • Dimmer/resistor bias current: 200µA
  • Dim-to-off: disabled
  • Min-duty-cycle: 1%

Benefits

  • Wide input Voltage range: 11-25V
  • Replaces many external components
  • Minimum variation from device to device

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }