BSZ0804LS

OptiMOS™ low-voltage power MOSFETs - perfectly addressing the needs of charger and adapter designs

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSZ0804LS
BSZ0804LS

Product details

  • Ciss
    1600 pF
  • Coss
    250 pF
  • ID (@25°C) max
    40 A
  • IDpuls max
    160 A
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    PQFN 3.3 x 3.3
  • Pin Count
    8 Pins
  • Polarity
    N
  • Ptot max
    69 W
  • QG (typ @4.5V)
    12 nC
  • QG (typ @10V)
    30 nC
  • RDS (on) (@10V) max
    9.6 mΩ
  • RDS (on) (@4.5V LL) max
    13.5 mΩ
  • RDS (on) (@4.5V) max
    13.5 mΩ
  • RthJA max
    60 K/W
  • Rth
    1.8 K/W
  • VDS max
    100 V
  • VGS(th) range
    1.1 V to 2.3 V
  • VGS(th)
    1.7 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
OptiMOS™ PD power MOSFET is Infineon’s portfolio targeting USB-PD and adapter applications. The products offer fast ramp-up and optimized lead times. OptiMOS™ low-voltage MOSFETs for power delivery enable designs with less parts leading to BOM cost reduction. OptiMOS™ PD features quality products in compact, lightweight packages.Click here to view full portfolio .

Features

  • Logic level availability
  • Low on-state resistance RDS(on)
  • Low gate, output and reverse recovery charge
  • Excellent thermal behavior
  • Available in 2 small standard packages

Benefits

  • Quick quote response
  • Highest efficiency and power density designs
  • Compact, lightweight and environmentally friendly products
  • Excellent price-performance ratio

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }