- Silicon carbide MOSFETs bare dies
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
Apr 22, 2026
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
Apr 22, 2026
Business & Financial Press
Apr 15, 2026
Business & Financial Press
Apr 13, 2026
Business & Financial Press
Mar 24, 2026
BSZ0703LS
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Ciss1400 pF
-
Coss300 pF
-
ID max40 A
-
IDpuls max160 A
-
MountingSMD
-
Operating Temperature range-55 °C to 150 °C
-
PackagePQFN 3.3 x 3.3
-
Pin Count8 Pins
-
PolarityN
-
Ptot max46 W
-
QG (typ @4.5V)10 nC
-
QG (typ @10V)18 nC
-
RDS (on) (@10V) max6.5 mΩ
-
RDS (on) (@4.5V LL) max9.4 mΩ
-
RDS (on) (@4.5V) max9.4 mΩ
-
RthJA max60 K/W
-
RthJC max2.7 K/W
-
Rth2.7 K/W
-
VDS max60 V
-
VGS(th) (typ) range1.1 V to 2.3 V
-
VGS(th) (typ)1.7 V
|
OPN
|
BSZ0703LSATMA1 | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | ||
| Package Name | PQFN 3.3 x 3.3 | |
| Packing Size | 5000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | PQFN 3.3 x 3.3 |
| Packing Size | 5000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Logic level
- Low on-state resistance RDS(on)
- Low gate, output and reverse recovery charge
- Excellent thermal behavior
Benefits
- Quick quote response
- Highest efficiency and power density designs
- Compact, lightweight and environmentally friendly products
- Excellent price-performance ratio