Active
RoHS Compliant

BSZ068N06NS

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSZ068N06NS
BSZ068N06NS

Product details

  • Budgetary Price €/1k
    0.26
  • Ciss
    1200 pF
  • Coss
    300 pF
  • ID (@25°C) max
    63 A
  • IDpuls max
    252 A
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    PQFN 3.3 x 3.3
  • Pin Count
    8 Pins
  • Polarity
    N
  • Ptot max
    46 W
  • QG (typ @10V)
    17 nC
  • RDS (on) (@10V) max
    6.8 mΩ
  • RthJA max
    60 K/W
  • RthJC max
    2.7 K/W
  • Rth
    2.7 K/W
  • VDS max
    60 V
  • VGS(th) range
    2.1 V to 3.3 V
  • VGS(th)
    2.8 V
OPN
BSZ068N06NSATMA1
Product Status active
Infineon Package
Package Name PQFN 3x3
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name PQFN 3x3
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
OptiMOS™ 5 60V is optimized for synchronous rectification in switched mode power supplies (SMPS) such as those found in servers and desktops and tablet charger. In addition these devices are a perfect choice for a broad range of industrial applications including motor control, solar micro inverter and fast switching DC-DC converter.

Features

  • Optimized for synchronous rectification
  • 40% lower RDSon vs alternative devices
  • 40% better FOM over similar devices
  • RoHS compliant - halogen free
  • MSL1 rated

Benefits

  • Highest system efficiency
  • Less paralleling required
  • Increased power density
  • System cost reduction
  • Very low voltage overshoot

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }