Budgetary Price €/1k0.36
-
Ciss3300 pF
-
Coss1200 pF
-
ID (@25°C) max40 A
-
IDpuls max160 A
-
Operating Temperature range-55 °C to 150 °C
-
PackagePQFN 3.3 x 3.3
-
PolarityN
-
Ptot max69 W
-
QG (typ @4.5V)20 nC
-
QG (typ @10V)42 nC
-
RDS (on) (@10V) max3.5 mΩ
-
RDS (on) (@4.5V) max5.7 mΩ
-
RDS (on) (@4.5V LL) max5.7 mΩ
-
RthJC max1.8 K/W
-
Rth1.8 K/W
-
VDS max30 V
-
VGS(th) range1 V to 2.2 V
-
VGS(th)1.66 V
|
OPN
|
BSZ035N03LSGATMA1 | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | PG-TSDSON-8 | |
| Package Name | PQFN 3x3 | |
| Packing Size | 5000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | PG-TSDSON-8 |
| Package Name | PQFN 3x3 |
| Packing Size | 5000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Ultra low gate and output charge
- Lowest on-state resistance
- Easy to design-in
Benefits
- Increased battery lifetime
- Improved EMI behavior
- Saving costs
- Space saving
- Reducing power losses