- Silicon carbide MOSFETs bare dies
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
Apr 22, 2026
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
Apr 22, 2026
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
Budgetary Price €/1k0.32
-
Ciss910 pF
-
Coss390 pF
-
ID (@25°C) max77 A
-
IDpuls max308 A
-
MountingSMD
-
Operating Temperature range-55 °C to 150 °C
-
PackagePQFN 3.3 x 3.3
-
Pin Count8 Pins
-
PolarityN
-
QG (typ @4.5V)6.3 nC
-
QG (typ @10V)13.6 nC
-
RDS (on) (@4.5V) max4.1 mΩ
-
RDS (on) (@4.5V LL) max4.1 mΩ
-
RDS (on) (@10V) max3.3 mΩ
-
RthJA max60 K/W
-
RthJC max4.1 K/W
-
Rth4.1 K/W
-
VDS max25 V
-
VGS(th) range1.2 V to 2 V
-
VGS(th)1.6 V
|
OPN
|
BSZ033NE2LS5ATMA1 | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | ||
| Package Name | PQFN 3x3 | |
| Packing Size | 5000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | PQFN 3x3 |
| Packing Size | 5000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Best-in-class on-state resistance
- Benchmark switching performance
- RoHS compliant and halogen free
- Optimized EMI behavior
Benefits
- Highest efficiency
- Highest power density with PQFN 3.3x3.3
- Reduction of overall system costs
- Operation at high-switching frequency