Active and preferred
RoHS Compliant

BSZ019N03LS

OptiMOS™ 30V in S308 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSZ019N03LS
BSZ019N03LS

Product details

  • Budgetary Price €/1k
    0.45
  • Ciss
    2800 pF
  • Coss
    960 pF
  • ID (@25°C) max
    149 A
  • IDpuls max
    596 A
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    PQFN 3.3 x 3.3
  • Polarity
    N
  • Ptot max
    69 W
  • QG (typ @4.5V)
    22 nC
  • QG (typ @10V)
    44 nC
  • RDS (on) (@10V) max
    1.9 mΩ
  • RDS (on) (@4.5V) max
    2.5 mΩ
  • RDS (on) (@4.5V LL) max
    2.5 mΩ
  • Rth
    1.8 K/W
  • Special Features
    Logic Level
  • VDS max
    30 V
  • VGS(th) range
    1.2 V to 2 V
  • VGS(th)
    1.52 V
OPN
BSZ019N03LSATMA1
Product Status active and preferred
Infineon Package
Package Name PQFN 3x3
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name PQFN 3x3
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Ultra low gate and output charge, together with lowest on-state resistance in small footprint packages, make OptiMOS™ 30V the best choice for the demanding requirements of voltage regulator solutions in servers, datacom and telecom applications. OptiMOS™ 30V products are tailored to the needs of power management in notebook by improved EMI behavior, as well as increased battery life. Available in half-bridge configuration (power stage 5x6).

Features

  • Ultra low gate and output charge
  • Lowest on-state resistance
  • Easy to design-in

Benefits

  • Increased battery lifetime
  • Improved EMI behavior
  • Saving costs
  • Space saving
  • Reducing power losses

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }