Active and preferred
RoHS Compliant

BSZ011NE2LS5I

Significantly reduced RDS(on) with best-in-class OptiMOS™ 5 power MOSFET 25V in small PQFN 3.3x3.3mm package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSZ011NE2LS5I
BSZ011NE2LS5I
ea.

Product details

  • Budgetary Price €/1k
    0.59
  • ID (@ TC=25°C) max
    202 A
  • ID (@25°C) max
    202 A
  • IDpuls max
    808 A
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    PQFN 3.3 x 3.3 Fused Lead
  • Pin Count
    8 Pins
  • Polarity
    N
  • Ptot max
    69 W
  • QG (typ @10V)
    37 nC
  • QG (typ @4.5V)
    17 nC
  • RDS (on) (@10V) max
    1.1 mΩ
  • RDS (on) (@4.5V) max
    1.5 mΩ
  • Special Features
    Logic Level, Schottky ( includes Schottky like and FETky )
  • VDS max
    25 V
  • VGS(th) range
    1.2 V to 2 V
  • VGS(th)
    1.77 V
OPN
BSZ011NE2LS5IATMA1
Product Status active and preferred
Infineon Package
Package Name PQFN 3x3
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name PQFN 3x3
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
With the BSZ011NELS5I OptiMOS™ 5 power MOSFET, an additional device with integrated Schottky-like diode in high performance PQFN 3.3x3.3mm package is complementing Infineon’s high performance portfolio. It allows a further increase in system efficiency enabled by a significantly reduced RDS(on) in applications such as synchronous rectification in server and telecom SMPS. The outstanding electrical performance combined with a small PQFN 3.3x3.3mm package further enhances best-in-class power density and form factor improvement in the target applications.

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }