BSS606N
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Budgetary Price €/1k0.13
-
Ciss494 pF
-
Coss131 pF
-
ID (@25°C) max3.2 A
-
IDpuls max12.8 A
-
ModeEnhancement
-
MountingSMD
-
Operating Temperature max150 °C
-
PackageSOT-89
-
Pin Count4 Pins
-
PolarityN
-
Ptot max1 W
-
QG (typ @4.5V) max3.7 nC
-
RDS (on) (@10V) max60 mΩ
-
RthJA max125 K/W
-
RthJC max10 K/W
-
Rth10 K/W
-
Special FeaturesSmall Power
-
VDS max60 V
-
VGS(th) range1.3 V to 2.3 V
| Recommended | ||
|
OPN
|
BSS606NH6327XTSA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | SOT-89 | |
| Packing Size | 1000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
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
| Package Name | SOT-89 |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Enhancement mode
- Logic level
- Avalanche rated
- Fast switching
- dv/dt rated
- RoHS compliant, halogen-free
- Qualified according to Automotive Std
- PPAP capable
Benefits
- High efficiency & extended battery life
- Small packages save PCB space
- Best-in-class quality and reliability