Active and preferred
RoHS Compliant
Lead-free

BSR802N

N-Channel Small Signal MOSFET 20 V in SC-59 package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSR802N
BSR802N
ea.

Product details

  • Budgetary Price €/1k
    0.13
  • Ciss
    1013 pF
  • Coss
    290 pF
  • ID (@25°C) max
    3.7 A
  • IDpuls max
    14.8 A
  • Operating Temperature max
    150 °C
  • Operating Temperature min
    -55 °C
  • Package
    SC59
  • Polarity
    N
  • Ptot max
    0.5 W
  • QG
    4.7 nC
  • RDS (on) (@1.8V) max
    32 mΩ
  • RDS (on) (@2.5V) max
    23 mΩ
  • RDS (on) max
    23 mΩ
  • RthJA max
    250 K/W
  • Special Features
    Small Signal
  • VDS max
    20 V
  • VGS(th) range
    0.3 V to 0.75 V
OPN
BSR802NL6327HTSA1
Product Status active and preferred
Infineon Package
Package Name SC-59
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SC-59
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Infineon technologies offers automotive and industrial manufacturers a broad portfolio of N and P-Channel Small Signal MOSFETs that meet and exceed the highest quality requirements in well-known industry standard packages. With unmatched levels of reliability and manufacturing capacity these components are ideally suited for a wide variety of applications including LED lighting , ADAS , body control units , SMPS and motor control .

Features

  • Enhancement mode
  • Ultra logic level
  • Avalanche rated
  • Fast switching
  • dv/dt rated
Pb-free lead-plating
  • RoHS compliant, halogen-free
  • Qualified according to Automotive Std
  • PPAP capable

Benefits

  • Low RDS(on) for high efficency
  • Small packages save PCB space
  • Best-in-class quality and reliability

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }