Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
END OF LIFE
discontinued
RoHS Compliant

BSC430N25NSFD

END OF LIFE
OptiMOS™ power MOSFETs in SuperSO8 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSC430N25NSFD
BSC430N25NSFD

Product details

  • Budgetary Price €/1k
    1.95
  • ID (@ TC=25°C) max
    36 A
  • ID (@25°C) max
    36 A
  • IDpuls max
    144 A
  • Mounting
    SMT
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    SuperSO8 5x6
  • Pin Count
    8 Pins
  • Polarity
    N
  • Ptot max
    214 W
  • QG (typ @10V)
    34 nC
  • RDS (on) (@10V) max
    43 mΩ
  • Special Features
    Fast Diode
  • VDS max
    250 V
  • VGS(th)
    3 V
OPN
BSC430N25NSFDATMA1
Product Status discontinued
Infineon Package
Package Name SuperSO8 FL
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name SuperSO8 FL
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Infineon's OptiMOS™ MOSFETs in SuperSO8 package extend OptiMOS™ 3 and 5 product portfolio and enable higher power density in addition to improved robustness, responding to the need for lower system cost and increased performance. Low reverse recovery charge (Qrr) improves the system reliability by providing a significant reduction of voltage overshoot, which minimizes the need for snubber circuits, resulting in less engineering cost and effort.

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }