Budgetary Price €/1k0.28
-
Ciss850 pF
-
Coss350 pF
-
ID (@25°C) max20 A
-
IDpuls max80 A
-
Operating Temperature range-55 °C to 150 °C
-
PackageSuperSO8 5x6
-
PolarityN+N
-
Ptot max26 W
-
QG (typ @4.5V)4.8 nC
-
QG (typ @10V)10 nC
-
RDS (on) (@10V) max15 mΩ
-
RDS (on) (@4.5V) max22 mΩ
-
RDS (on) (@4.5V LL) max22 mΩ
-
RthJC max4.9 K/W
-
Rth4.9 K/W
-
Special FeaturesLogic Level
-
VDS max30 V
-
VGS(th) range1 V to 2.2 V
-
VGS(th)1.74 V
| Recommended | ||
|
OPN
|
BSC150N03LDGATMA1 | |
| Product Status | active | |
| Infineon Package | ||
| Package Name | SuperSO8 5x6 | |
| Packing Size | 5000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | SuperSO8 5x6 |
| Packing Size | 5000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Ultra low gate and output charge
- Lowest on-state resistance
- Easy to design-in
Benefits
- Increased battery lifetime
- Improved EMI makes ext snubbers obsolete
- Saving costs
- Space saving
- Reducing power losses