- Silicon carbide MOSFETs bare dies
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
Apr 22, 2026
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
Apr 22, 2026
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
Budgetary Price €/1k0.21
-
ID (@25°C) max13 A
-
IDpuls max52 A
-
MountingSMD
-
Operating Temperature range-55 °C to 150 °C
-
PackageSuperSO8 5x6
-
Pin Count8 Pins
-
PolarityN
-
Ptot max2.5 W
-
Qgd1.6 nC
-
QG (typ @4.5V)7.2 nC
-
QG (typ @10V)15 nC
-
RDS (on) (@10V) max9 mΩ
-
RDS (on) (@4.5V) max12 mΩ
-
RDS (on) (@4.5V LL) max12 mΩ
-
RthJA max50 K/W
-
RthJC max4.6 K/W
-
Rth4.6 K/W
-
VDS max34 V
-
VGS(th) range1.2 V to 2 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
|
Infineon stock last updated:
|
Features
- Best-in-class on-state resistance
- Benchmark switching performance (lowest figure of merits R on x Q g and
R on x Q gd) - RoHS compliant and halogen free
- Optimized EMI behavior (integrated
damping network)
Benefits
- Highest efficiency
- Reduction of overall system costs
- Operation at high-switching frequency