Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
END OF LIFE
discontinued
RoHS Compliant

BSC0703LS

END OF LIFE
Perfectly addressing the needs of charger and adapter designs

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSC0703LS
BSC0703LS

Product details

  • Ciss
    1400 pF
  • Coss
    300 pF
  • ID (@25°C) max
    64 A
  • ID max
    64 A
  • IDpuls max
    256 A
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    SuperSO8
  • Pin Count
    8 Pins
  • Polarity
    N
  • Ptot max
    46 W
  • QG (typ @4.5V)
    10 nC
  • QG (typ @10V)
    18 nC
  • RDS (on) (@10V) max
    6.5 mΩ
  • RDS (on) (@4.5V LL) max
    9.2 mΩ
  • RDS (on) (@4.5V) max
    9.2 mΩ
  • RthJA max
    50 K/W
  • RthJC max
    2.7 K/W
  • Rth
    2.7 K/W
  • VDS max
    60 V
  • VGS(th) range
    1.1 V to 2.3 V
  • VGS(th)
    1.7 V
OPN
BSC0703LSATMA1
Product Status discontinued
Infineon Package
Package Name SuperSO8 5x6
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name SuperSO8 5x6
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
OptiMOS™ PD power MOSFET is Infineon’s portfolio targeting USB-PD and adapter applications. The products offer fast ramp-up and optimized lead times. OptiMOS™ low-voltage MOSFETs for power delivery enable designs with less parts leading to BOM cost reduction. OptiMOS™ PD features quality products in compact, lightweight packages.Click here to view full portfolio .

Features

  • Logic level availability
  • Low on-state resistance RDS(on)
  • Low gate, output and reverse recovery charge
  • Excellent thermal behavior
  • Available in 2 small standard packages

Benefits

  • Short lead times (≤10 weeks)
  • Quick quote response
  • Highest efficiency and power density designs
  • Compact, lightweight and environmentally friendly products
  • Excellent price-performance ratio

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }