not for new design
RoHS Compliant

BSC054N04NS G

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSC054N04NS G
BSC054N04NS G
ea.

Product details

  • Budgetary Price €/1k
    0.25
  • Ciss
    2100 pF
  • Coss
    620 pF
  • ID (@25°C) max
    81 A
  • IDpuls max
    324 A
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    SuperSO8 5x6
  • Polarity
    N
  • Ptot max
    57 W
  • QG (typ @10V)
    26 nC
  • RDS (on) (@10V) max
    5.4 mΩ
  • RthJC max
    2.2 K/W
  • Rth
    2.2 K/W
  • VDS max
    40 V
  • VGS(th) range
    2 V to 4 V
  • VGS(th)
    3 V
OPN
BSC054N04NSGATMA1
Product Status not for new design
Infineon Package
Package Name SuperSO8 5x6
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status not for new design
Infineon Package
Package Name SuperSO8 5x6
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
OptiMOS™ 40V is a perfect choice for synchronous rectification in switched mode power supplies (SMPS) such as those found in servers and desktops. In addition these devices can be used for a broad range of industrial applications including motor control and fast switching DC-DC converter.

Features

  • Charge x RDS(on)product (FOM)
  • Low on-resistance R DS(on)
  • Ideal for fast switching applictions
  • RoHS compliant - halogen free
  • MSL1 rated

Benefits

  • Highest system efficiency
  • Less paralleling required
  • Increased power density
  • System cost reduction
Very low voltage overshoot

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }