Active and preferred
RoHS Compliant

BSC011N03LS

OptiMOS™ 30V in SuperSO8 package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSC011N03LS
BSC011N03LS
ea.

Product details

  • Budgetary Price €/1k
    0.48
  • Ciss
    4700 pF
  • Coss
    1500 pF
  • ID (@25°C) max
    230 A
  • IDpuls max
    920 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    SuperSO8 5x6
  • Polarity
    N
  • Ptot max
    96 W
  • QG (typ @10V)
    72 nC
  • QG (typ @4.5V)
    36 nC
  • RDS (on) (@10V) max
    1.1 mΩ
  • RDS (on) (@4.5V) max
    1.4 mΩ
  • RDS (on) (@4.5V LL) max
    1.4 mΩ
  • Rth
    1.3 K/W
  • Special Features
    Logic Level
  • VDS max
    30 V
  • VGS(th) range
    1.2 V to 2 V
  • VGS(th)
    1.5 V
OPN
BSC011N03LSATMA1
Product Status active and preferred
Infineon Package
Package Name SuperSO8 5x6
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SuperSO8 5x6
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Ultra low gate and output charge, together with lowest on-state resistance in small footprint packages, make OptiMOS™ 30V the best choice for the demanding requirements of voltage regulator solutions in servers, datacom and telecom applications. OptiMOS™ 30V products are tailored to the needs of power management in notebook by improved EMI behavior, as well as increased battery life. Available in half-bridge configuration (power stage 5x6).

Features

  • Ultra low gate and output charge
  • Lowest on-state resistance
  • Easy to design-in

Benefits

  • Increased battery lifetime
  • Improved EMI behavior
  • No need for external snubber network
  • Saving costs
  • Saving space
Reducing power losses21

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }