Cdss1.1 pF
-
Cg1ss2.1 pF
-
F1.8 dB
-
Forward transconductance gfs24 mS
-
Gate input capacitance Cg1ss2.1 pF
-
gfs24 mS
-
Gp20 dB
-
ID max30 mA
-
Maximum Continuous Drain current ID30 mA
-
Maximum Drain-source voltage Vds12 V
-
Noise figure F1.80 dB @800 MHz
-
Output capacitance Cdss1.1 pF
-
PackageSOT143
-
Power gain Gp20 dB @800 MHz
-
Ptot max200 mW
|
OPN
|
BF998E6327HTSA1 | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 3000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Short-channel transistor with high S / C quality factor
- For low-noise, gain-controlled input stage up to 1 GHz
- Pb-free (RoHS compliant) package