Active
RoHS Compliant

AUIRLR3110Z

100 V, N-Ch, 14 mΩ max, Automotive MOSFET, TO252-3, Trench MOSFET

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

AUIRLR3110Z
AUIRLR3110Z

Product details

  • ID (@ TC=100°C) max
    45 A
  • ID (@25°C) max
    42 A
  • ID max
    45 A
  • ID (@ TC=25°C) max
    63 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    DPAK (TO-252)
  • Polarity
    N
  • Ptot max
    140 W
  • Qgd
    15 nC
  • QG (typ @10V) max
    48 nC
  • QG (typ @10V)
    34 nC
  • Qualification
    Automotive
  • RDS (on) max
    14 mΩ
  • RDS (on) (@4.5V) max
    16 mΩ
  • RDS (on) (@10V) max
    14 mΩ
  • RthJC max
    1.05 K/W
  • Technology
    Trench Mosfet
  • Tj max
    175 °C
  • VDS max
    100 V
  • VGS(th) range
    1 V to 2.5 V
  • VGS max
    16 V
OPN
AUIRLR3110ZTRL
Product Status active
Infineon Package
Package Name PG-TO252-3
Packing Size 3000
Packing Type TAPE & REEL LEFT
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name PG-TO252-3
Packing Size 3000
Packing Type TAPE & REEL LEFT
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Designed for automotive applications, this HEXFET® Power MOSFET utilizes the latest processing techniques to achieve extremely low on-resistance per silicon area. Additional features include 175°C junction operating temperature, fast switching speed and improved repetitive avalanche rating. These attributes make it an efficient and reliable choice for automotive and various other applications.

Features

  • Advanced Process Technology
  • Ultra Low On-Resistance
  • Logic Level Gate Drive
  • 175°C Operating Temperature
  • Fast Switching
  • Repetitive Avalanche Allowed up to Tjmax
  • Lead-Free, RoHS Compliant
  • Automotive Qualified
  • PPAP Capable Device

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }