Active and preferred
RoHS Compliant
Lead-free

5962-1821201QXC

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

5962-1821201QXC
5962-1821201QXC

Product details

  • Density
    1 MBit
  • Interfaces
    Parallel
  • Lead Ball Finish
    Au
  • Operating Temperature range
    -55 °C to 125 °C
  • Operating Voltage (VCCQ) max
    5.5 V
  • Operating Voltage range
    4.5 V to 5.5 V
  • Organization (X x Y)
    128Kb x 8
  • Peak Reflow Temp
    220 °C
  • Planned to be available until at least
    2033
  • Qualification
    Military
  • Speed
    35 ns
OPN
5962-1821201QXC
Product Status active and preferred
Infineon Package
Package Name CERDIP-32 (002-23724)
Packing Size 24
Packing Type TUBE
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name CERDIP-32 (002-23724)
Packing Size 24
Packing Type TUBE
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Infineon QML-Q certified nvSRAM memories offer the high performance of traditional SRAMs while providing the added benefits of non-volatility. These devices offer infinite endurance and are well suited for applications such as error logging in flight data recorders.

Features

  • 1 Mbit density
  • 128K x 8 organization
  • 35 ns access time
  • Infinite endurance
  • 20-year data retention
  • -55 to +125°C military temperature grade
  • 32-pin ceramic dual in-line package
  • DLAM QML qualified SMD 5962-18212

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }