ConfigurationDiscrete
-
ID (@100°C) max1.5 A
-
ID (@25°C) max2.5 A
-
PackageTO-205AF
-
PolarityN
-
QPL Part Number2N6802
-
QualificationDLA
-
RDS (on) (@25°C) max1500 mΩ
-
VBRDSS min500 V
|
OPN
|
2N6802EWSA1 | |
|---|---|---|
| Product Status | not for new design | |
| Infineon Package | ||
| Package Name | TO-205AF (TO-39) | |
| Packing Size | 1 | |
| Packing Type | TRAY | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
||
|
|
||
| Product Status | not for new design |
|---|---|
| Infineon Package | |
| Package Name | TO-205AF (TO-39) |
| Packing Size | 1 |
| Packing Type | TRAY |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |