Active and preferred
RoHS Compliant
Lead-free

2EDN8533R

EiceDRIVER™ 2EDN Gate Driver for MOSFETs and WBG switches
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

2EDN8533R
2EDN8533R
ea.

Product details

  • Channels
    2
  • Configuration
    Low-side
  • Input Vcc range
    8 V to 20 V
  • Isolation Type
    Non-isolated
  • Output Current (Source)
    5 A
  • Output Current (Sink)
    5 A
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    19 ns
  • Turn On Propagation Delay
    19 ns
  • VBS UVLO (On)
    8 V
  • VBS UVLO (Off)
    7 V
  • Voltage Class
    20 V
OPN
2EDN8533RXTMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The EiceDRIVER™ 2EDN family is offered in 8-pin DSO, TSSOP and WSON packages as well as in small and versatile 6-pins SOT23 and TSNP package. High-output-current capability, tight-timing specifications, and reduced output start-up and shut-down times, make the 2EDN family the first choice for many fast-switching applications. Active output clamping shortens the startup time of bootstrapped designs.

Features

  • Up to ±5 A source/sink currents
  • 19 ns typ. propagation delay
  • +6/-4 ns propagation delay accuracy
  • 1.8 µs output start-up time
  • 500 ns output shut-down time
  • Active output voltage clamping
  • 5 A reverse current robustness
  • 4 V and 8 V UVLO options
  • Package options:8-pin DSO, TSSOP, WSON
  • 6-pin SOT23

Benefits

  • High power efficiency
  • Instant FETs protection in abnormal op
  • Safety margin drives pulse transformer

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }