Active and preferred
RoHS Compliant
Lead-free

2EDL8123G

EiceDRIVER™ - dual-channel junction-isolated gate driver - 2EDL8123G
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

2EDL8123G
2EDL8123G
ea.

Product details

  • Channels
    2
  • Configuration
    Half-Bridge
  • Input Vcc range
    8 V to 20 V
  • Isolation Type
    Functional levelshift JI (Junction Isolated)
  • Output Current (Source)
    3 A
  • Output Current (Sink)
    6 A
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    45 ns
  • Turn On Propagation Delay
    45 ns
  • VCC UVLO (On)
    7 V
  • Voltage Class
    120 V
OPN
2EDL8123GXUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 6000
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 6000
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The EiceDRIVER™ 2EDL8123G dual-channel junction-isolated gate driver IC is designed for medium-voltage power MOSFETs in half-bridge applications such as telecom and datacom DC-DC converters. This industry-leading 3 A version is recommended to reduce MOSFET switching losses. The 2EDL8123G has a truly differential input structure and built-in shoot-through protection making it the perfect choice for non-diagonally driven primary-side half-bridge stages in DC-DC brick converters. All gate driver ICs of the EiceDRIVER™ 2EDL8 family come in an industry-standard leadless package and pin-out. All of them have an integrated 120 V boot-strap diode as well as a precise channel-to-channel propagation delay matching of +/- 2 ns.

Features

  • No need for external boot strap diode
  • Fast MOSFET switching
  • Strong pull-down current reduces risk of
  • return-on from switching noise
  • Low dead-time losses
  • Inherent shoot-through protection
  • -8 V/+15 V common mode rejection

Benefits

  • High power density
  • High efficiency
  • Strong MOSFET Reliability
  • High efficiency
  • Strong MOSFET reliability
  • Robust operation

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }