- Cross Link Healthcare wearables
- Electronic health card
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
1EDS5663H
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels1
-
ConfigurationHigh-side
-
Input Vcc min3 V
-
Isolation TypeGalvanic isolation - Reinforced
-
Output Current (Sink)8 A
-
Output Current (Source)4 A
-
PackagePG-DSO-16
-
QualificationIndustrial
-
Turn Off Propagation Delay41 ns
-
Turn On Propagation Delay37 ns
-
VBS UVLO (On)5.8 V
-
VBS UVLO (Off)5.2 V
-
VCC UVLO (On)2.85 V
-
VCC UVLO (Off)2.7 V
-
Voltage Class650 V
|
OPN
|
1EDS5663HXUMA1 | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 1000 | |
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
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |