Active and preferred
RoHS Compliant
Lead-free

IRS2007S

200 V half-bridge gate driver IC with VCC & VBS UVLO ensuring reliable start-up operation
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRS2007S
IRS2007S
ea.

Product details

  • Channels
    2
  • Configuration
    Half Bridge
  • Input Vcc
    10 V to 20 V
  • Isolation Type
    Functional levelshift JI (Junction Isolated)
  • Output Current (Source)
    0.29 A
  • Output Current (Sink)
    0.6 A
  • Package
    SOIC 8N
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    150 ns
  • Turn On Propagation Delay
    680 ns
  • VBS UVLO (Off)
    8.2 V
  • VBS UVLO (On)
    8.9 V
  • VCC UVLO (Off)
    8.2 V
  • VCC UVLO (On)
    8.9 V
  • Voltage Class
    200 V
OPN
IRS2007STRPBF
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EiceDRIVER™ 200 V half-bridge gate driver IC with typical 0.29 A source and 0.6 A sink currents in SOIC-8 package for MOSFETs. It is a levelshift junction-isolated driver with high and low side referenced outputs. The logic input is compatible with standard CMOS or LSTTL output. The output drivers feature a high pulse current buffer stage and the floating channel can be used to drive an N-channel power MOSFET in the high side configuration.

Features

  • I O+/I O- of 290 mA / 600 mA
  • Drive suppl. up to 20 V per channel
  • Under voltage lockout for VCC, VBS
  • 3.3, 5, 15 V input logic compatible
  • Tolerant to neg. transient volt.
  • Use with bootstrap power supplies
  • Cross-conduction prevention logic
  • Matched prop. delay for both chan.
  • Internal set dead-time
  • Highside output in phase with input
  • Lowside out. out of phase with in.
  • CMOS technologies

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }