- N-channel MOSFETs
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
CL0.13 pF
-
CL max0.25 pF
-
IEFT30 A
-
IPP1.5 A
-
IR0.1 nA
-
Protected Lines1
-
Rdyn (reverse)1.1 Ω
-
Rdyn (forward)1.1 Ω
-
Vcl typ. reverse (at 16A TLP)25
-
Vcl typ. reverse (at 8A TLP)16
-
VESD (IEC61000-4-2 contact) max14 kV
-
VWM max5.5 V
-
VWM min-5.5 V
| Recommended | ||
|
OPN
|
ESD106B1W0201E6327XTSA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 15000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 15000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |