700V/800V CoolMOS™ P7

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • Sales Insight

p7-700v-800v-header

 

The latest 700V and 800V CoolMOS™ P7 product families have been developed for flyback based low power SMPS applications including adapter and charger, lighting, audio SMPS, AUX and industrial power. They are fully optimized to address typical challenges in these applications by delivering best-in-class price/performance ratio with excellent ease-of-use, making them a perfect fit for low power SMPS applications.
Please click the following link to learn more about these two product series:

700V CoolMOS™ P7

 

800V CoolMOS™ P7

Button_Learnmore_Familypages button-find-boards button-product-portfolio

 

Button_Learnmore_Familypages
button-find-boards
button-product-portfolio

 

700V CoolMOS™ P7 - Infineon's answer for flyback topologies

Developed to serve today’s and especially tomorrow’s trends in flyback topologies – by offering fundamental performance gains compared to superjunction technologies used today the new 700V CoolMOS™ P7 series addresses the low power SMPS market, such as mobile phone chargers, notebook adapters, tv, lighting, audio and AUX power.

 

The 700V CoolMOS™ P7 offers 2% to 5% lower switching losses (E OSS), up to 3.9% higher efficiency and impressively up to 16K lower device temperature against competition. Compared to the previous 650V CoolMOS™ C6 technology it offers 2.4% gain in efficiency and 12K lower device temperature, measured at a flyback based charger application, operated at 140kHz switching speed.

 

Key features Key benefits  

Finely graduated R DS(on) x E oss; lower Q g, E on and E off

Cost competitive technology

Large variety of packages

Fully optimized product choice

High switching frequency capable

Leading to less magnetics and supports lower BOM costs

Integrated Zener diode

High ESD ruggedness up to HBM Class 2 level

Extremely low losses due to very low FOM R  DS(on) x Q  g and R  DS(on) x E  oss

Further efficiency gain at higher switching speed

Significantly improved performance

Up to 2.4% efficiency gain and 12K lower device temperature compared to C6 technology

Excellent thermal behavior

Lower case temperatures

Ease-of-use technology

Enabler for smaller form factors and high power density designs 

Extra 50V of blocking voltage compared to C6 technology

 
Fully fulfilling EMI requirements  

 

Plug-and-play benchmarking at a high-end 12W charger application

700V CoolMOS™ P7 convinces with outstanding efficiency gains up to 4% and up to 16K lower device temperature compared to similar competitor technologies.  These measurements show that P7 allows replacing a 900mΩ device with a 1400mΩ device.

 

P7-700v-relative-temperature-graph p7-700v-relative-efficiency-graph

>Click to enlarge

>Click to enlarge

 

800V CoolMOS™ P7 - a new benchmark in efficiency and thermal performance

The 800V CoolMOS™ P7 is as well a perfect fit for low power SMPS applications by fully addressing market needs in performance, ease-of-use and price/performance ratio. It's main focus is on flyback applications including adapter and charger, LED lighting, audio SMPS, AUX and industrial power.

 

This product family offers 0.1% to 0.6% efficiency gain and 2°C to 8°C lower MOSFET temperature as compared to 800V CoolMOS™ C3 tested in flyback based applications. Such best-in-class performance comes from a combination of various optimized device parameters such as more than 50% reduction in E  oss and Q  g and reduced C  iss and C  oss.

 

Key features Key benefits
Best-in-class FOM R DS(on) * E oss; reduced Q g, C iss and C oss 0.1% to 0.6% efficiency gain and 2°C to 8°C lower MOSFET temperature as compared to CoolMOS™ C3
Best-in-class DPAK R DS(on) of 280mΩ Enabling higher power density designs, BOM savings and lower assembly costs
Best-in-class V (GS)th of 3V and smallest V (GS)th variation of ± 0.5V Easy to drive and to design-in
Integrated Zener Diode ESD protection up to Class 2 (HBM) Better production yield by reducing ESD related failures
Best-in-class quality and reliability Less production issues and reduced field returns
Fully optimized portfolio Easy to select right parts for fine tuning of designs

 

Best-in-class DPAK R DS(on)   Integrated Zener Diode ESD protection

 

Graph-MOSFET-800V-CoolMOS-P7-best-in-class-DPAK-RDSon  

 

 

 

Zener Diode ESD protection_neuerSchalter_RZ1

 

Click to enlarge

 

Click to enlarge  

 

CoolMOS™ P7 evaluation boards

800V CoolMOS™ P7 - 45W flyback adapter design

EVAL_45W_19V_FLYB_P7

>Learn more

Evaluation_Board_40W_19V_Flyback_CoolMOS_P7_Side

700V CoolMOS™ P7 - 40W flyback adapter design

EVAL_40W_19V_FLYB_P7

>Learn more

Evaluation_Board_40W_19V_Flyback_CoolMOS_P7_Side

Product Portfolio 700V CoolMOS™ P7

Click on a product type to learn more and download datasheet 

R DS(on)
[mΩ] 
TO-220
FullPAK 
TO-252
DPAK 
TO-251
IPAK Short Lead
ESD class  
HBM  CDM 
2000       Class 1C
(1kV-2kV)
Class C3 
(≥1kV)
1400   IPD70R1K4P7S IPS70R1K4P7S
1200      
900 IPA70R900P7S* IPD70R900P7S IPS70R900P7S
750 IPA70R750P7S*    
600 IPA70R600P7S** IPD70R600P7S IPS70R600P7S Class 2
(2kV-4kV)
450 IPA70R450P7S*    
360 IPA70R360P7S IPD70R360P7S IPS70R360P7S

*Coming soon, starting mid of 2017

**Evaluation board available:  40W 19V flyback adapter evaluation board

R DS(on) [mΩ]  TO-251 IPAK Short Lead with ISO-Standoff  SOT-223  ESD class
HBM CDM
2000 IPSA70R2K0P7S* IPN70R2K0P7S*
Class 1C
(1kV-2kV)
Class C3 
(≥1kV)
1400 IPSA70R2K0P7S* IPN70R1K4P7S*
1200 IPSA70R1K2P7S* IPN70R1K2P7S*
900 IPSA70R900P7S* IPN70R900P7S*
750 IPSA70R750P7S* IPN70R750P7S*
600 IPSA70R600P7S* IPN70R600P7S*
Class 2
(2kV-4kV)
450 IPSA70R450P7S*  
360 IPSA70R360P7S*  

*Coming soon, starting mid of 2017

 

Product Portfolio 800V CoolMOS™ P7

Click on a product type to learn more and download datasheet 

R DS(on)
[mΩ] 
TO-220
FullPAK
TO-220 FP Narrow Lead TO-252
DPAK 
TO-220  ESD class  
HBM  CDM 
4500     IPD80R4K5P7  

Class 1C
(1kV-2kV)

Class C3
(≥1kV)

3300*     IPD80R3K3P7  
2400*     IPD80R2K4P7  
2000*     IPD80R2K0P7  
1400 IPA80R1K4P7   IPD80R1K4P7 IPP80R1K4P7
1200* IPA80R1K2P7   IPD80R1K2P7 IPP80R1K2P7 Class 2
(2kV-4kV)
900* IPA80R900P7   IPD80R900P7 IPP80R900P7
750* IPA80R750P7   IPD80R750P7 IPP80R750P7
600* IPA80R600P7 IPAN80R600P7 IPD80R600P7 IPP80R600P7
450 IPA80R450P7** IPAN80R450P7 IPD80R450P7 IPP80R450P7
360* IPA80R360P7 IPAN80R360P7 IPD80R360P7 IPP80R360P7
280 IPA80R280P7 IPAN80R280P7 IPD80R280P7 IPP80R280P7

*Coming soon, starting mid of 2017

**Evaluation board available:  45W 19V flyback adapter evaluation board

 

R DS(on)
[mΩ] 
TO-247 TO-251
IPAK 
TO-251
IPAK SL 
ESD class  
HBM CDM
4500   IPU80R4K5P7  

Class 1C  

(1kV-2kV)

Class C3 

(≥1kV)

3300*   IPU80R3K3P7  
2400*   IPU80R2K4P7 IPS80R2K4P7
2000*   IPU80R2K0P7 IPS80R2K0P7
1400   IPU80R1K4P7 IPS80R1K4P7
1200*   IPU80R1K2P7 IPS80R1K2P7

Class 2 

(2kV-4kV)

900*   IPU80R900P7 IPS80R900P7
750*   IPU80R750P7 IPS80R750P7
600*   IPU80R600P7 IPS80R600P7
450      
360* IPW80R360P7    
280 IPW80R280P7    

*Coming soon, starting mid of 2017

Video 700V CoolMOS™ P7

Technical eLearning 700V CoolMOS™ P7

Video 800V CoolMOS™ P7

Power Management Selection Guide 2016


Product Brief

Title Size Date Version
225 KB 17 Jan 2017 01_00
448 KB 11 Jan 2017 01_00

Product Selection Guide

Title Size Date Version
211 KB 10 Oct 2016 01_00
264 KB 10 Oct 2016 01_00
521 KB 10 Oct 2016 01_00
310 KB 10 Oct 2016 01_00
21 MB 22 Feb 2016 00_00
1.9 MB 03 May 2013 01_00
298 KB 08 Sep 2016 01_00

Product Brochure

Title Size Date Version
2.7 MB 30 May 2016 02_00
613 KB 27 Apr 2016 03_00
1.5 MB 09 Jun 2016 06_16

Application Notes

Title Size Date Version
1 MB 10 Jan 2017 01_00
2.6 MB 07 Sep 2016 02_00
701 KB 30 Nov 2015 01_00
2 MB 01 Dec 2016 01_00
993 KB 01 Apr 2008
7 MB 25 Jun 2015 01_00
1 MB 01 Nov 2012
880 KB 14 Aug 2014

Additional Technical Information

Title Size Date Version
15 KB 07 Sep 2016 01_00

Additional Product Information

Title Size Date Version
82 KB 17 Jan 2017 01_00
135 KB 08 Sep 2016 01_00
137 KB 08 Sep 2016 01_00

Evaluation Boards

Board Family Description Status
EVAL_40W_19V_FLYB_P7 MOSFET, Power Controller (PWM, PFC) Test platform for low cost charger and adapter applications
  • 2N7002
  • ICE2QS03G
  • IPA70R600P7S
coming soon
EVAL_45W_19V_FLYB_P7 MOSFET, Power Controller (PWM, PFC) 45W Adapter Demo Board
  • 2N7002
  • ICE2QS03G
  • IPA80R450P7
active and preferred

Simulation Models

Title Size Date Version
667 KB 17 Jan 2017 01_00
667 KB 07 Sep 2016 01_00
Video_700V_P7_1

 

Infineon's answer for flyback topologies - 700V CoolMOS™ P7 application and corner stones

Introduction of Infineon’s 700V CoolMOS™ P7 superjunction MOSFET technology by highlighting the competitive advantages, the topology it has been optimized for as well as its target applications.

 
Length: 4:24
Video_700V_P7_1

 

Infineon's answer for flyback topologies - 700V CoolMOS™ P7 additional features and portfolio

Highlighting additional features of Infineon’s 700V CoolMOS™ P7, summarizing the overall value proposition and giving an outlook on the finely graduated product portfolio.

 
Length: 4:08
eLearning-700V-coolmos-p7

 

eLearning: 700V CoolMOS™ P7 optimized for low power applications from 5W to 75W

This eLearning provides an explanation of the new 700V CoolMOS™ P7 product family. The goal is to describe what technical and technological benefits 700V CoolMOS™ P7 can offer in comparison to old technologies and competitor products. Furthermore it will present the evaluation of a customer charger to show the performance which can be achieved with 700V CoolMOS™ P7 with respect to thermals, efficiency and electromagnetic interference behavior.

elearning-800v-coolmos-p7

 

eLearning: 800V CoolMOS™ P7 for adapter, lighting, aux power and industrial SMPS

This eLearning provides a detailed introduction into the 800V CoolMOS™ P7 family. The goal is to understand the key applications, benefits and improved performance in flyback topology, and to get an introduction into application relevant measurements and customer value.

600V_CoolMOS_C7_Technical_eLearning

  

800V CoolMOS™ P7 - a new benchmark in efficiency and thermal performance

With this video customers get an overview about 800V CoolMOS™ P7 in terms of its best-in-class performance, state-of-the-art ease-of-use as well as price/performance position.

 
Length 07:38

 

600V_CoolMOS_C7_Technical_eLearning 

 

800V CoolMOS™ P7 - 一个在效率和温度方面的新路标

通过这个短片客户可以对800V CoolMOS™ P7有一个整体的了解: 认识到800V CoolMOS™ P7 的最佳性能,先进的易用性,和性价比定位。 

Length 07:38

 

Self Service

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon