Constant Current Relay Drivers (CCRD)

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • Sales Insight

IFX52001EJ, TLE4274EL30 and TLE4247EL40

Once mechanical relay switches and electromagnetic actuators (also known as solenoids) are turned on, current must continuously flow through their coils (hold current) to keep them closed.
The Infineon Constant Current Relay Drivers can reduce the hold current down to necessary amount to keep the coil closed and thus cut overall current con- sumption. The coil current remains stable regardless of changes to the input voltage.
TLE4247EL40 and TLE4247EL30 operate over an extended temperature range from -40°C to 150°C Tj , whereas IFX52001EJ is specified for -40°C to 125°C Tj for industrial purposes. With input voltages up to 30V, the devices are ideally suited for harsh automotive and industrial environments.
Available in a PG-DSO-8 exposed pad package, these devices can be mounted on a PCB inside a relay or on an existing system PCB with either a high- or low-side switch, reducing design-in time and providing a migration path to an all-electronic switch design.


Key Features

Key Benefits

  • High coil activation current
  • Low hold current
  • Suited for both low- and high-side switches „
  • Coil current independent from input voltage variations „
  • Thermally enhanced PG-DSO-8 exposed pad package
  • Reduced energy consumption and operational costs of system
  • Significant reduction of power/heat dissipation
  • No EMI, unlike PWM relay driving
  • Supporting freewheeling diode signal
  • path for energy absorption during switch off
  • Increased packing density of relays in packs possible

 

Applications

  • Relays – The CCRD devices may be integrated into relay housing or mounted on system PCB – Relays for typical system voltage of 12V with coil resistance up to 180Ω can be driven
  • Electromagnetic actuators – Electric door locks, appliances, hy- draulic valves, speaker coils, power relays, pinball/pachinko machines, manufacturing/automation systems

 

CCRD_supplied_by_external_source CCRD_supplied_by_freewheeling_resistor
 

 


Product OPN Product Status Order Online Packages Green Operating Temperature Hold Current Supply Voltage Activation Time Period Recommended Relay Coil Resistance
Matching Results: 3                  
descending ascending           descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending
IFX52001EJ  

IFX52001EJXUMA1

active and preferred

Buy online

PG-DSO-8

-40.0 °C
125.0 °C
50.0 mA
12.0 V
135.0 ms
65.0 Ω
100.0 Ω
TLE4247EL30  

TLE4247EL30XUMA1

active and preferred

 

 

PG-DSO-8

-40.0 °C
150.0 °C
30.0 mA
12.0 V
135.0 ms
105.0 Ω
180.0 Ω
TLE4247EL40  

TLE4247EL40XUMA1

active and preferred

 

 

PG-DSO-8

-40.0 °C
150.0 °C
50.0 mA
12.0 V
135.0 ms
65.0 Ω
100.0 Ω

Product Selection Guide

Title Size Date Version
11.5 MB 03 Nov 2016 01_02

Self Service

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon