- N-channel MOSFETs
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
Gmax26.50 dB @900 MHz
-
IC max150 mA
-
NFmin0.80 dB @900 MHz
-
OIP331 dBm @900 MHz
-
OP1dB17 dBm @900 MHz
-
PackageSOT343
-
VCEO max4 V
| Recommended | ||
|
OPN
|
BFP650H6327XTSA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 3000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Highly linear low noise driver amplifier for all RF frontends up to 4.5 GHz
- Output compression point OP1dB = 17 dBm at 70 mA, 3V, 2.4 GHz, 50Ω system
- Output 3rd order intermodulation point OIP3 = 30 dBm at 70 mA, 3 V, 2.4 GHz, 50 Ω system
- Maximum available gain Gma = 17.5 dB at 70 mA, 3V, 2.4 GHz
- Minimum noise figure NFmin = 1 dB at 30 mA, 3V, 2.4 GHz
- Based on Infineon´s reliable, high volume SiGe:C wafer technology
- Easy to use Pb-free (RoHS compliant) standard package with visible leads