FF08MR12W1MA1_B11A
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ConfigurationHalf-bridge
-
Dimensions (length)62.8 mm
-
Dimensions (width)33.8 mm
-
FeaturesPressFIT
-
HousingEasy 1B
-
ID150 A
-
Launch year2020
-
Planned to be available until at least2033
-
QualificationAutomotive
-
RDS (on) (@ Tj = 25°C)8 mΩ
| Recommended | ||
|
OPN
|
FF08MR12W1MA1B11ABPSA1 | |
| Product Status | active and preferred | |
| Infineon Package | AG-EASY1BA-3211 | |
| Package Name | N/A | |
| Packing Size | 24 | |
| Packing Type | TRAY | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | AG-EASY1BA-3211 |
| Package Name | - |
| Packing Size | 24 |
| Packing Type | TRAY |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- High gate threshold Vth=4.4V
- Driving voltage VGS=-5V/ +15V
- Intrinsic diode with reverse recovery
- Low stray inductance 5nH
- Blocking voltage 1200V
- Low Switching Losses
- Tvjop=150°C
Benefits
- Easy system assembly
- Superior reliability
- Flexibility (half bridge concept)
- Integrated NTC temperature sensor
- Fully qualified automotive applications
- RoHS compliant