Active and preferred
RoHS Compliant

CY4533

EZ-PD™ BCR evaluation board
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY4533
CY4533
ea.

Product details

  • Board Type
    Evaluation Board
  • Family
    Universal Serial Bus (USB) – Power Delivery Controller
  • Input Type
    DC
  • Qualification
    Industrial, Consumer
  • Target Application
    Adapters and chargers, Home entertainment, Mobile devices
OPN
CY4533
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The EZ-PD™ BCR kit CY4533 replaces barrel/power input connector with a USB-C connector, allowing system power from any USB-C-compliant adapter. The EZ-PD™ BCR CYPD3177 is for USB-C sink or devices accepting power from USB Type-C chargers (5 V up to 3 A) or USB-PD chargers (5 V, 9 V, 12 V, 15 V, 20 V).

Features

  • Supports USB Type-C and USB-PD
  • UFP-only with configurable RD and RD-DB
  • Integrated analog blocks
  • 30 V-tolerant regulator
  • VBUS-to-CC short protection
  • On-chip overvoltage protection (OVP)
  • Packages: 24-pin QFN
  • Extended industrial temperature range

Benefits

  • Simple USB-C PD controller solution
  • No firmware development required
  • GUI based configuration utility
  • Compliant to USB PD specification
  • Extensive interop tested solution
  • Integrated hardware protections
  • Allows easy conversion to USB-C

Applications

Documents

Design resources