ApplicationsInfotainment
|
OPN
|
CY3290-CYAT817X | |
|---|---|---|
| Product Status | on request | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status | on request |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Simple design, and easy to use
- Single PCB supporting hover and peripherals
- CAPSENSE™ button
- Multiple peripherals included on the peripheral PCB
- Water rejection and wet-finger tracking using DualSense
- Multitouch glove with automatic mode switching
- MISRA-C 2012 compliant code base
Benefits
- Simple design, and easy to use
- Multiple peripherals included on a PCB
- Water rejection and wet-finger tracking
- Multitouch glove support
- MISRA-C 2012 compliant code base