UIO STICK V2
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyMOTIX™ MCU | 32-bit motor control SoC
-
Input TypeDC
-
InterfacesCAN
-
Output Voltage range3.3 V to 12 V
-
QualificationAutomotive
-
Sub ApplicationEstablish communication between Infineon device and PC
| Recommended | ||
|
OPN
|
UIOSTICKV2TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Communication with the device via CAN
- USB HID device (no additional driver)
- 3 on-board status LEDs
- BSL communication with TLE988x/9x
Benefits
- Easy interface to the microcontroller