Jul 07, 2026
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
Jul 07, 2026
Business & Financial Press
Jul 03, 2026
Business & Financial Press
Jul 02, 2026
Business & Financial Press
Jul 01, 2026
Product details
-
ClassificationISO 26262-ready
-
Density1 GBit
-
FamilyFL-S
-
Interface Bandwidth80 MByte/s
-
Interface Frequency (SDR/DDR) (MHz)133 / 80
-
InterfacesDual-Quad SPI
-
Lead Ball FinishSn/Ag/Cu
-
Operating Temperature range-40 °C to 105 °C
-
Operating Voltage range2.7 V to 3.6 V
-
Operating Voltage3 V
-
Peak Reflow Temp260 °C
-
Planned to be available until at leastSee roadmap
-
QualificationAutomotive
| Recommended | ||
|
OPN
|
S79FL01GSDSBHBC10 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | FBGA-24 (002-15078) | |
| Packing Size | 676 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | FBGA-24 (002-15078) |
| Packing Size | 676 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 1 Gb (128 MB) density
- Dual-Quad SPI interface
- 104 MHz Quad Read, 160 MB/s DDR Quad Read
- 1024-byte page programming buffer
- Internal ECC with single bit error correction
- 100,000 program-erase cycles minimum
- 20 year data retention minimum
- 2048-byte one-time programmable (OTP) array
- Block and advanced sector protection
- 2.7 V to 3.6 V core supply voltage
- Industrial temperature range (–40°C to +85°C)
- Input signal overshoot tolerance to VCC+2.0
Benefits
- High density enables large code/data storage
- Dual-Quad SPI boosts data throughput
- 160 MB/s DDR read accelerates system boot
- Large buffer speeds up programming
- ECC improves data reliability
- High endurance reduces maintenance
- Long retention ensures data integrity
- OTP supports secure device authentication
- Flexible protection enhances data security
- Wide voltage range eases power design
- Industrial temp range suits harsh settings
- Overshoot tolerance improves signal
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.