IRFE110
Active and preferred

IRFE110

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRFE110
IRFE110

Product details

  • Configuration
    Discrete
  • ID (@100°C) max
    2.25 A
  • ID (@25°C) max
    3.5 A
  • Package
    18-pin LCC
  • Polarity
    N
  • QPL Part Number
    2N6782U
  • Qualification
    DLA
  • RDS (on) (@25°C) max
    600 mΩ
  • VBRDSS min
    100 V
OPN
IRFE110EPSA1
Product Status active and preferred
Infineon Package
Package Name LCC-18 MOSFET
Packing Size 1
Packing Type TRAY
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name LCC-18 MOSFET
Packing Size 1
Packing Type TRAY
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
IRFE110 is a high reliability, 100V, single, N-channel MOSFET in a 18-pin LCC package. It utilizes HEXFET MOSFET technology to achieve low on-state resistance, high transconductance, and superior reverse energy and diode recovery dv/dt capability. Ideal for power supplies, motor controls, choppers, audio amplifiers, and other high-energy pulse circuit applications.

Applications

Documents

Design resources

Developer community