CYEL15B256J-SXE
NEW
Active and preferred
RoHS Compliant
Lead-free

CYEL15B256J-SXE

NEW
Radiation tolerant, highly reliable, 256 Kb non-volatile serial (I2C) F-RAM for New Space

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYEL15B256J-SXE
CYEL15B256J-SXE


Product details

  • Family
    F-RAM
  • Interfaces
    I2C
  • Operating Temperature range
    -40 °C to 125 °C
  • Operating Voltage range
    2 V to 3.6 V
  • Organization (X x Y)
    32 K x 8
  • Package
    PG-SOIC-8
  • Planned to be available until at least
    2033
  • Qualification
    Automotive

OPN
CYEL15B256JSXEXLSA1
Product Status active and preferred
Infineon Package
Package Name SOIC-8 (51-85066)
Packing Size 97
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes

Product Status
Active
Infineon Package
Package Name SOIC-8 (51-85066)
Packing Size 97
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Our radiation tolerant 256 Kb Ferroelectric RAM (F-RAM) is one of the industry’s lowest power, non-volatile memory solutions that is guaranteed to 50 Krad (Si) TID and virtually unlimited endurance. Infineon’s instant non-volatile write technology and 121-year data retention provides the highest reliability for new space applications.

Features

  • 256 Kb density (32K x 8 organization)
  • High-endurance 10 trillion read/writes
  • 121-year data retention
  • Fast two-wire serial interface (I2C)
  • Low power consumption
  • –40°C to +125°C automotive grade temp.
  • 8-pin SOIC package
  • Guaranteed 50 Krad (Si) TID
  • Low-voltage operation:VDD(2.0V to 3.6V)

Benefits

  • ROHS compliant
  • 50 Krad (Si) TID radiation performance
  • Single Lot Date Code (SLDC)
  • 100% electrical testing coverage
  • Certificate of Conformance (CoC)

Applications

Documents

Design resources

Developer community