- EZ-PD™ CCG7SAF Automotive Single-port USB-C PD + DC-DC Controller + FETs
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
- Data Center Power Distribution
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
Overview
The 600 V CoolMOS™ P7 superjunction (SJ) MOSFET family is a general-purpose series, targeting a broad variety of applications, ranging from low-power SMPS up to the highest power levels. In the low-power arena, it is the successor of 600 V CoolMOS™ CE, while for high power SPMS applications, it is the replacement for 600 V CoolMOS™ P6. CoolMOS™ P7 is Infineon’s most well-balanced technology combining ease of use and efficiency performance.
Key Features
- Outstanding commutation ruggedness
- Best balance efficiency/ease of use
- Small switching & conduction losses
- Excellent ESD robustness >2kV (HBM)
- Large RDS(on)/package portfolio
- Ease of use and fast design-in
Applications
Products
About
The 600 V CoolMOS™ P7 MOSFETs are based on a cutting-edge technology that offers exceptional performance and efficiency for a broad range of low- and high-power applications. These MOSFETs are designed to provide superior power density, high switching speed, and low on-resistance, making them ideal for use in a variety of applications such as power supplies, lighting, motor control, and more.
A key feature of CoolMOS™ P7 MOSFETs is their low gate charge, which enables faster switching speed and reduces power losses. This results in improved efficiency and reduced heat dissipation, critical for high-power applications. Additionally, the MOSFETs are designed with a low gate-source voltage threshold, which allows an easy integration with existing circuits and reduces the need for additional components.
CoolMOS™ P7 MOSFETs also features a low on-resistance, which reduces conduction losses and improves overall efficiency. This is particularly important for applications where power dissipation is a concern, such as in motor control or power supplies. Furthermore, the MOSFETs are designed with a robust body diode, which provides reliable performance and protection against reverse current flow.
The CoolMOS™ P7 600 V product portfolio is a comprehensive range of high-performance MOSFETs that offer exceptional efficiency, reliability, and performance for a broad range of applications. These MOSFETs are available in all popular SMD and SMT packages to provide designers with flexibility in their designs. The MOSFETs offer low on-state resistance, low gate charge, and a low gate-source voltage threshold, making them ideal for power supplies, lighting, motor control, and more. The MOSFETs also feature a robust body diode, providing reliable performance and protection against reverse current flow. Overall, the CoolMOS™ P7 600 V product portfolio is an excellent choice for designers looking for high-quality MOSFETs that offer exceptional performance, efficiency, and reliability.
The 600 V CoolMOS™ MOSFET is a versatile technology that can be used in a variety of applications. Its low on-state resistance and low gate charge make it ideal for power supplies, lighting, motor control, and more. The MOSFET's high switching speed and efficiency makes it an excellent choice for applications where power dissipation is a concern. Additionally, the MOSFET's robust body diode provides reliable performance and protection against reverse current flow. Overall, the 600 V CoolMOS™ MOSFET is an excellent choice for designers looking for high-performance MOSFETs that offer exceptional efficiency and reliability.
The broad package portfolio with highly granular RDS(on) offering ensure that each application has a cost-performance MOSFET in the P7 family.
The 600 V CoolMOS™ P7 MOSFETs are based on a cutting-edge technology that offers exceptional performance and efficiency for a broad range of low- and high-power applications. These MOSFETs are designed to provide superior power density, high switching speed, and low on-resistance, making them ideal for use in a variety of applications such as power supplies, lighting, motor control, and more.
A key feature of CoolMOS™ P7 MOSFETs is their low gate charge, which enables faster switching speed and reduces power losses. This results in improved efficiency and reduced heat dissipation, critical for high-power applications. Additionally, the MOSFETs are designed with a low gate-source voltage threshold, which allows an easy integration with existing circuits and reduces the need for additional components.
CoolMOS™ P7 MOSFETs also features a low on-resistance, which reduces conduction losses and improves overall efficiency. This is particularly important for applications where power dissipation is a concern, such as in motor control or power supplies. Furthermore, the MOSFETs are designed with a robust body diode, which provides reliable performance and protection against reverse current flow.
The CoolMOS™ P7 600 V product portfolio is a comprehensive range of high-performance MOSFETs that offer exceptional efficiency, reliability, and performance for a broad range of applications. These MOSFETs are available in all popular SMD and SMT packages to provide designers with flexibility in their designs. The MOSFETs offer low on-state resistance, low gate charge, and a low gate-source voltage threshold, making them ideal for power supplies, lighting, motor control, and more. The MOSFETs also feature a robust body diode, providing reliable performance and protection against reverse current flow. Overall, the CoolMOS™ P7 600 V product portfolio is an excellent choice for designers looking for high-quality MOSFETs that offer exceptional performance, efficiency, and reliability.
The 600 V CoolMOS™ MOSFET is a versatile technology that can be used in a variety of applications. Its low on-state resistance and low gate charge make it ideal for power supplies, lighting, motor control, and more. The MOSFET's high switching speed and efficiency makes it an excellent choice for applications where power dissipation is a concern. Additionally, the MOSFET's robust body diode provides reliable performance and protection against reverse current flow. Overall, the 600 V CoolMOS™ MOSFET is an excellent choice for designers looking for high-performance MOSFETs that offer exceptional efficiency and reliability.
The broad package portfolio with highly granular RDS(on) offering ensure that each application has a cost-performance MOSFET in the P7 family.