- EZ-PD™ CCG7SAF Automotive Single-port USB-C PD + DC-DC Controller + FETs
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
OPTIGA TRUST B SLE 95250
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Ambient Temperature range-40 °C to 85 °C
-
Applicationsauthentication, embedded security
-
Asymmetric CryptographyECC 131-bit
-
CPUstate machine
-
Delivery FormsTSNP-6
-
EEPROM512 Bit
-
InterfacesSWI
-
PackageTSNP-6
-
Product Descriptionproduct authentication and brand protection solution
-
Use Casesauthentication of consumer electronics, accessories, original replacement parts
|
OPN
|
SLE952500600XTSA1 | |
|---|---|---|
| Product Status | not for new design | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 7500 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 7500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- OPTIGA™ Digital Certificate (ODC)
- Turnkey solution
- 512 bit user NVM
- Easy-to-implement SWI Host
- Optimized TSNP-6-9 package 1.1 x 1.5 mm
Benefits
- Lower system costs
- Increased security
- Easy integration (turnkey design)