not for new design
RoHS Compliant
Lead-free

OPTIGA TRUST B SLE 95250

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

OPTIGA TRUST B SLE 95250
OPTIGA TRUST B SLE 95250

Product details

  • Ambient Temperature range
    -40 °C to 85 °C
  • Applications
    authentication, embedded security
  • Asymmetric Cryptography
    ECC 131-bit
  • CPU
    state machine
  • Delivery Forms
    TSNP-6
  • EEPROM
    512 Bit
  • Interfaces
    SWI
  • Package
    TSNP-6
  • Product Description
    product authentication and brand protection solution
  • Use Cases
    authentication of consumer electronics, accessories, original replacement parts
OPN
SLE952500600XTSA1
Product Status not for new design
Infineon Package
Package Name N/A
Packing Size 7500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status not for new design
Infineon Package
Package Name -
Packing Size 7500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
*This product is "not recommended for new designs". Check out our new OPTIGA™ Authenticate S for your device authentication needs. OPTIGA™ Trust B is a robust solution for embedded systems requiring easy-to-integrate, reliable authentication features. As a turnkey solution, it provides enhanced protection against aftermarket counterfeit replacements, thus helping to maintain OEM authenticity and safeguard the user experience.

Features

  • OPTIGA™ Digital Certificate (ODC)
  • Turnkey solution
  • 512 bit user NVM
  • Easy-to-implement SWI Host
  • Optimized TSNP-6-9 package 1.1 x 1.5 mm

Benefits

  • Lower system costs
  • Increased security
  • Easy integration (turnkey design)

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }