- N-channel MOSFETs
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
EVAL_4KVA_230VAC_5LINV
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
ConfigurationIFX91041EJV33, IPT60R022S7, XMC4700-F144F2048 AA, 2EDF7275F, BSC093N15NS5
-
Dimensions227mm×230mm×170mm
-
FamilyOptiMOS™ 5
-
Input TypeDC
-
Output Current max32 A
-
Output Voltage220 V to 240 V
-
Pout max4000 W
-
QualificationStandard
-
Supply Voltage380 V to 420 V
-
Target ApplicationSolar String Inverter, Solar Energy Systems
-
TopologyTopology not found, Multilevel
| Recommended | ||
|
OPN
|
EVAL4KVA230VAC5LINVTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 5-level hybrid inverter topology
- No heat sinking
- No forced air cooling
- XMC™ microcontroller based
Benefits
- Excellent efficiency over load
- Outstanding thermal performance
- Significantly reduced time to market