Active and preferred
RoHS Compliant
Lead-free

ESD131-B1-W0201

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ESD131-B1-W0201
ESD131-B1-W0201

Product details

  • CL
    0.23 pF
  • CL max
    0.35 pF
  • Green
    RoHS compliant, Halogen free
  • IEFT
    60 A
  • IPP
    3.5 A
  • IR max
    100 nA
  • IR
    1 nA
  • Protected Lines
    1
  • Rdyn (reverse)
    0.66 Ω
  • Rdyn (forward)
    0.66 Ω
  • Vcl typ. reverse (TLP 16A)
    13V
  • Vcl typ. reverse (@16A)
    13 V
  • VESD range
    -20 kV to 20 kV
  • VWM max
    5.5 V
  • VWM min
    -5.5 V
OPN
ESD131B1W0201E6327XTSA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 15000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name -
Packing Size 15000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Low capacitance, low clamping voltage bi-directional ESD / Transient Protection Diode

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }