CL0.23 pF
-
CL max0.35 pF
-
IEFT60 A
-
IPP3.5 A
-
IR max100 nA
-
IR1 nA
-
Protected Lines1
-
Rdyn (reverse)0.66 Ω
-
Rdyn (forward)0.66 Ω
-
Vcl typ. reverse (TLP 16A)13V
-
Vcl typ. reverse (@16A)13 V
-
VESD-20 kV to 20 kV
-
VWM max5.5 V
-
VWM min-5.5 V
| Recommended | ||
|
OPN
|
ESD131B1W0201E6327XTSA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 15000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 15000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |