Active and preferred
RoHS Compliant
Lead-free

ESD128-B1-W0201

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ESD128-B1-W0201
ESD128-B1-W0201
ea.

Product details

  • CL
    0.3 pF
  • IEFT
    40 A
  • IPP
    2 A
  • IR max
    30 nA
  • IR
    1 nA
  • Protected Lines
    1
  • Rdyn (reverse)
    0.85 Ω
  • Rdyn (forward)
    0.85 Ω
  • Vcl typ. reverse (TLP 30A)
    32V
  • Vcl typ. reverse (@16A)
    32 V
  • VESD
    -15 kV to 15 kV
  • VWM max
    18 V
  • VWM min
    -18 V
OPN
ESD128B1W0201E6327XTSA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 15000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 15000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Bi-directional Ultra-low Capacitance ESD / Transient Protection Diode

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }