- N-channel MOSFETs
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
CL0.3 pF
-
IEFT40 A
-
IPP2 A
-
IR max30 nA
-
IR1 nA
-
Protected Lines1
-
Rdyn (reverse)0.85 Ω
-
Rdyn (forward)0.85 Ω
-
Vcl typ. reverse (TLP 30A)32V
-
Vcl typ. reverse (@16A)32 V
-
VESD-15 kV to 15 kV
-
VWM max18 V
-
VWM min-18 V
| Recommended | ||
|
OPN
|
ESD128B1W0201E6327XTSA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 15000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 15000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |