XMC1100
XMC1100 entry level general-purpose industrial microcontroller
XMC1200
XMC1200 industrial microcontroller for LED lighting applications
XMC1300
XMC1300 industrial microcontroller for motor control and digital power applications
XMC1400
XMC1400 industrial microcontroller for motor control and digital power with CAN
About
The XMC™ microcontroller family is based on ARM® Cortex®-M0 cores. It brings together the ARM® Cortex®-M0 core and market-proven and differentiating peripherals in a leading-edge 65 nm manufacturing process. XMC1000 is the number one choice for bringing traditional 8-bit designs to the next level, addressing a broad application spectrum from typical 8-bit applications up to digital power conversion in LED lighting and various power supply markets, and even field-oriented motor control in markets like power and gardening tools, home appliances, general-purpose drives, and smart homes.
- Arm® Cortex®-M0 core, up to 48 MHz and 80 CoreMark
- Control peripherals like PWM timers run on up to 96 MHz
- The MATH co-processor boosts standard Cortex®-M0 computing performance enabling division and trigonometric operations like SIN and COS
- The Brightness and Color Control Unit (BCCU) eases digital LED dimming and color control applications
- 30 ns comparators enable AC-DC and low voltage DC-DC SMPS control e.g., up to 4-channel buck converters
- The Event Request Unit (ERU) is a programmable hardware interconnect matrix that provides on-chip connectivity for real-time control and offloads the CPU
- The CCU PWM-timers feature rich and application oriented configurability like for motor control, SMPS, or combustion engine control
- Hall sensors and optical encoders can be connected to POSIF, a position interface for motor position control
- With a 1 Msps 12-bit ADC, XMC1000 microcontrollers are outstanding in their price/performance class
- MultiCAN provides connectivity with 2 nodes and 32 message objects
- Power tool motor control: Reduced BOM and small form factor with sensorless FOC control
- Connected LED lighting power supplies: Value add with multi-channel devices for color control or tunable white and network connectivity (DALI)
- eBike motor control: Reduced BOM and small form factor with sensorless FOC control
- Fan motor control: Reduced BOM and small form factor with sensorless FOC control
- I/O modules used in automation: Connectivity of PLCs sensors and actuators through CAN bus
- Small combustion engine controls like in lawn mowers or chain saws: Improved efficiency and reduced emissions
- Watchdogs and companions: Improved system monitoring for predictive maintenance or safety implementation
- Cost efficient general purpose MCU for house keeping, battery monitoring or sensor applications
The XMC™ microcontroller family is based on ARM® Cortex®-M0 cores. It brings together the ARM® Cortex®-M0 core and market-proven and differentiating peripherals in a leading-edge 65 nm manufacturing process. XMC1000 is the number one choice for bringing traditional 8-bit designs to the next level, addressing a broad application spectrum from typical 8-bit applications up to digital power conversion in LED lighting and various power supply markets, and even field-oriented motor control in markets like power and gardening tools, home appliances, general-purpose drives, and smart homes.
- Arm® Cortex®-M0 core, up to 48 MHz and 80 CoreMark
- Control peripherals like PWM timers run on up to 96 MHz
- The MATH co-processor boosts standard Cortex®-M0 computing performance enabling division and trigonometric operations like SIN and COS
- The Brightness and Color Control Unit (BCCU) eases digital LED dimming and color control applications
- 30 ns comparators enable AC-DC and low voltage DC-DC SMPS control e.g., up to 4-channel buck converters
- The Event Request Unit (ERU) is a programmable hardware interconnect matrix that provides on-chip connectivity for real-time control and offloads the CPU
- The CCU PWM-timers feature rich and application oriented configurability like for motor control, SMPS, or combustion engine control
- Hall sensors and optical encoders can be connected to POSIF, a position interface for motor position control
- With a 1 Msps 12-bit ADC, XMC1000 microcontrollers are outstanding in their price/performance class
- MultiCAN provides connectivity with 2 nodes and 32 message objects
- Power tool motor control: Reduced BOM and small form factor with sensorless FOC control
- Connected LED lighting power supplies: Value add with multi-channel devices for color control or tunable white and network connectivity (DALI)
- eBike motor control: Reduced BOM and small form factor with sensorless FOC control
- Fan motor control: Reduced BOM and small form factor with sensorless FOC control
- I/O modules used in automation: Connectivity of PLCs sensors and actuators through CAN bus
- Small combustion engine controls like in lawn mowers or chain saws: Improved efficiency and reduced emissions
- Watchdogs and companions: Improved system monitoring for predictive maintenance or safety implementation
- Cost efficient general purpose MCU for house keeping, battery monitoring or sensor applications
Documents
Documents
Design resources
Explore our cutting-edge boards & designs
Shorten design-in time with our development tools
Re-use of our embedded software libraries to get started
Join our empowering community