Notebook

Best solutions for small and cool system power

Benchmark technologies significantly improves switching losses in power stages and drivers and thus improve battery lifetime and system reliability. Highest Efficiency at all load conditions enable system designers to overcome thermal challenges to reach a new level of system miniaturization. Our latest portfolio of notebook products are consequently optimized along the requirements of the next generation notebook platforms and are easy to design in.

Notebook system diagram

Notebook Topology Voltage Class Technology Selection
DC/DC buck converter 30V New OptiMOS™ recommendation
Efficiency in Switch Mode Power Supplies  (SMPS)
Efficiency in Switch Mode Power Supplies (SMPS)
Efficiency in Switch Mode Power Supplies with the new 600V & 650V C6/E6 MOSFET
Efficiency in Switch Mode Power Supplies with the new 600V & 650V C6/E6 MOSFET
OptiMOS™ 5 40V/60V – höchste Leistungsdichte und Systemwirkungsgrad
OptiMOS™ 5 40V/60V – höchste Leistungsdichte und Systemwirkungsgrad
Overshoot and EMI in Buck Converter
Overshoot and EMI in Buck Converter