Active and preferred
RoHS Compliant
Lead-free

BFR740L3RH

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BFR740L3RH
BFR740L3RH
ea.

Product details

  • fT
    42 GHz
  • Gmax
    27 dB @900 MHz
  • IC max
    40 mA
  • NFmin
    0.45 dB @900 MHz
  • OIP3
    25 dBm
  • OP1dB
    11 dBm
  • Package
    TSLP-3-9
  • Ptot
    160 mW
  • VCEO max
    4 V
OPN
BFR740L3RHE6327XTSA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 15000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 15000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The BFP740L3RH is a Silicon Germanium Carbon (SiGe:C) NPN Heterojunction wideband Bipolar RF Transistor (HBT).

Features

  • Low noise figure NFmin = 0.5 dB at 1.9 GHz, 0.8 dB at 5.5 GHz, 3 V, 6 mA
  • High power gain Gms = 20 dB at 5.5 GHz, 3 V, 15 mA
  • Low profile and small form factor leadless package

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }